Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4MN-14WDXZN |
| End size 1 | -14 |
| End Type 1 | Male 1179-2 BSPP type E (light duty) |
| Finish plating | Zinc nickel |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4MN-WDX |
| Thread size 1 | M14x1.5 |