Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4N-02JRY1 |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPT) |
| Hex size 5 IN | 0.472 |
| Hex size 5 MM | 12.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4N-JRY1 |
| Thread size 1 | 1/8-27 NPT |