Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4N-12JRSR |
| Complete connector | Yes |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Passivate |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-plug |
| Product material | 304 Stainless steel |
| Product serial name | 4N |
| Thread sealant | No |
| Thread size 1 | 3/4-14 NPT |