Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4NN-02SR |
| End size 1 | -2 |
| End type 1 | Male pipe (NPT) |
| Finish plating | Passivate |
| Item type | Adapter-plug |
| Product material | 304 Stainless steel |
| Product serial name | 4NN |
| Thread size 1 | 1/8-27 NPT |