Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4NN-16XZ |
| End size 1 | -16 |
| End type 1 | Male pipe (NPT) |
| Finish plating | Zinc |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4NN-X |
| Thread size 1 | 1-11 1/2 NPT |