Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4NN-32BX |
| End size 1 | -32 |
| End Type 1 | Male pipe (NPT) |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4NN |
| Thread size 1 | 2-11 1/2 NPT |