Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4O-03A9.5JRSRXY1 |
| End size 1 | -3 |
| End Type 1 | Male ORB ISO 11926-2 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-plug |
| Product material | 304 Stainless steel |
| Product serial name | 4O-A9.5JRXY1 |
| Thread size 1 | 3/8-24 UNF |