Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4O-04SRX |
| End size 1 | -4 |
| End Type 1 | Male ORB ISO 11926-2 |
| Finish plating | Passivate |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-plug |
| Product material | 304 Stainless steel |
| Product serial name | 4O-X |