Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4O-06SVXY1 |
| End size 1 | -6 |
| End type 1 | Male ORB ISO 11926-2 |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-plug |
| Product material | 316L Stainless steel |
| Product serial name | 4O-XY1 |