Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4O-10JRXY1 |
| End size 1 | -10 |
| End type 1 | Male ORB ISO 11926-2 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4O-JRXY1 |