Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 4ON-10SV |
| Complete connector | Yes |
| End size 1 | -10 |
| End Type 1 | Male ORB ISO 11926-2 |
| Finish plating | Passivate |
| Hex size 5 MM | 10.000 |
| Item type | Adapter-plug |
| Product material | 316L Stainless steel |
| Product serial name | 4ON |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
