Adapter-HPLUG,4ON,32,CS
4ON-32YZ
Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4ON-32YZ |
| End size 1 | -32 |
| End type 1 | Male ORB ISO 11926-2 |
| Finish plating | Zinc |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4ON |