Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 500-02646 |
| Drop dimension IN | 0.665 |
| Drop dimension MM | 16.90 |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male 45 degree flare |
| Finish plating | Zinc |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 02646 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-20 UNEF |
| Thread size 2 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789318893 |