Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 500023-12S |
| Drop dimension IN | 0.715 |
| Drop dimension MM | 18.20 |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Split flange code 61 |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 1.142 |
| Hex size 1 MM | 29.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 50023 |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146138477 |
