Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 500024-12-8S |
| Drop dimension IN | 1.620 |
| Drop dimension MM | 41.10 |
| End size 1 | -12 |
| End size 2 | -8 |
| End type 1 | Split flange code 61 |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 0.827 |
| Hex size 1 MM | 21.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 50024 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146188649 |
