Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Catalog Item | 500024-40-40SAA |
| Drop dimension IN | 5.187 |
| Drop dimension MM | 131.70 |
| End size 1 | -40 |
| End size 2 | -40 |
| End type 1 | Split flange code 61 |
| End type 2 | Male 37 degree |
| Finish plating | Nickel plating |
| Hex size 1 IN | 3.071 |
| Hex size 1 MM | 78.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 50024 |
| Thread sealant | No |
| Thread size 1 | 3-12 UN |