Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | 500025-16SX |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Split flange code 61 |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 1.732 |
| Hex size 1 MM | 44.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 50025 |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |