Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 50012 |
| Item type | Adapter-straight |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.620 |
| Product length mm | 66.548 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |