Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | 503-210204-10 |
| End size 1 | -10 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc nickel |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 210204 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |