Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | 503-210224-6 |
| End size 1 | -6 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc nickel |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.0 |
| Item Type | Nut |
| Product material | Carbon steel |
| Product serial name | 210224 |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |