Nut, NPTF Male Swivel-product-details

Nut, NPTF Male Swivel

503-221033-8-8

Catalog item:

503-221033-8-8


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandDanfoss
Catalog Item503-221033-8-8
End size 1-8
End type 1Male 37 degree
Finish platingZinc
Hex size 1 IN0.945
Hex size 1 MM24.0
Item TypeNut
Product materialCarbon steel
Product serial name221033
Thread sealantYes
Thread size 11/2-14 NPTF