Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 503-222013-4 |
| Finish | Zinc plate |
| Inside diameter IN | 0.402 |
| Inside diameter MM | 10.211 |
| Outside diameter IN | 0.686 |
| Outside diameter MM | 17.424 |
| Product material | Carbon steel |
| Thickness IN | 3.500 |
| Thickness MM | 0.889 |
| Type | Washer |