Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 504089-16S |
| Drop dimension IN | 2.370 |
| Drop dimension MM | 60.20 |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 2 | Split flange code 61 |
| Finish plating | Zinc |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 504089 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146103079 |
