Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 5B-06-02WDZ |
| End size 1 | -6 |
| End size 2 | -2 |
| End Type 1 | Male 1179-2 BSPP type E (light duty) |
| End Type 2 | Female ORB port BSPP |
| Finish plating | Zinc |
| Hex size 3 MM | 22.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5B-WD |
| Seal material | Nitrile (NBR) |
| Thread size 1 | G 3/8 |
| Thread size 2 | G 1/8 |
