Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 5B-12-16SR |
| Complete connector | Yes |
| End size 1 | -12 |
| End size 2 | -16 |
| End Type 1 | Male BSPP 60 degree cone |
| End Type 2 | Female ORB port BSPP |
| Finish plating | Passivate |
| Hex size 5 MM | 41.000 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 5B |
| Thread sealant | No |
| Thread size 1 | G 3/4 |
| Thread size 2 | G 1 |