Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5B-16-24WDXZ |
| End size 1 | -16 |
| End size 2 | -24 |
| End Type 1 | Male BSPP 60 degree cone |
| End Type 2 | Female BSPP swivel |
| Finish plating | Zinc |
| Hex size 5 IN | 2.165 |
| Hex size 5 MM | 55.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5B-WDX |
| Thread sealant | No |
| Thread size 1 | G 1 |
| Thread size 2 | G 1 1/2 |