Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 5BM-20-30JRZ |
| Complete connector | Yes |
| End size 1 | -20 |
| End size 2 | M30 |
| End Type 1 | Male BSPP 60 degree cone |
| End type 2 | Female ORB port Metric |
| Finish plating | Zinc |
| Hex size 5 MM | 50.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5BM |
| Thread sealant | No |
| Thread size 1 | G 1 1/4 |
| Thread size 2 | M30x2 |