Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 5BN-12-06WDZ |
| End size 1 | -12 |
| End size 2 | -6 |
| End type 1 | Male BSPP 60 degree cone |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5BN-WD |
| Seal material | Nitrile (NBR) |
| Thread sealant | Yes |
| Thread size 1 | G 3/4-14 |
| Thread size 2 | 3/8-18 NPT |