Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5BO-12Z |
| Complete connector | Yes |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Male BSPP 60 degree cone |
| End type 2 | Female ORB port ISO 11926-1 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5BO |
| Thread sealant | No |
| Thread size 1 | G 3/4-14 |
| Thread size 2 | 1 1/16-12 UN |
