Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5ET-45-12FACPZHCPZ |
| End size 1 | -45 |
| End size 2 | -12 |
| End Type 1 | Male ORB ISO 6149-2 |
| End type 2 | Female pipe BSPT |
| Finish plating | Zinc |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5ET-FACPHCP |
| Thread sealant | No |
| Thread size 1 | M45x2 |
| Thread size 2 | RC 3/4 |