Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5F-24-20SXZ |
| End size 1 | -24 |
| End size 2 | -20 |
| End Type 1 | Male ORFS |
| End type 2 | Female ORFS swivel |
| Finish plating | Zinc |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5F-SX |
| Thread sealant | No |
| Thread size 1 | 2-12 UN |