Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 5FLB-20-16WFASV |
| Complete connector | Yes |
| End size 1 | -20 |
| End size 2 | -16 |
| End type 1 | Split flange code 61 |
| End type 2 | Female ORB port BSPP |
| Finish plating | Passivate |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 5FLB |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 2 | G 1-11 |