Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5FLN-32WMFAJRSR |
| Complete connector | Yes |
| End size 1 | -32 |
| End size 2 | -32 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Passivate |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 5FLN |
| Seal material | Fluorocarbon (FKM) |
| Special requirement | SPECIAL FOR YANTAIJIERUI |
| Thread sealant | Yes |
| Thread size 2 | 2-11 1/2 NPT |