Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 5FW-06-12 |
| End size 1 | -6 |
| End size 2 | -12 |
| End type 1 | Male ORFS |
| End type 2 | Counterbore braze metric tube |
| Finish plating | Oil |
| Hex size 3 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5FW |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 11/16-16 UN |