Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 5GB9-08OGZD |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Male adjustable ORB BSPP |
| End type 2 | Female ORB port BSPP |
| Finish plating | Dura-Kote |
| Hex size 1 MM | 27.000 |
| Hex size 3 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 5GB9 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | G 1/2 |
| Thread size 2 | G 1/2 |