Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5GN-16SR |
| Complete connector | Yes |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Male ORB BSPP |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Passivate |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 5GN |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | Yes |
| Thread size 1 | G 1-11 |
| Thread size 2 | 1-11 1/2 NPT |
