Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5HN-18-04Z |
| End size 1 | -18 |
| End size 2 | -4 |
| End Type 1 | Male ORB ISO 11926-3 |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 IN | 0.945 |
| Hex size 5 MM | 24.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5HN |
| Seal material | Nitrile (NBR) |
| Thread sealant | Yes |
| Thread size 1 | M18x1.5 |
| Thread size 2 | 1/4-18 NPT |