Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 5HN-33-06JRZ |
| Complete connector | Yes |
| End size 1 | M33 |
| End size 2 | -6 |
| End Type 1 | Male ORB ISO 6149-2 |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 MM | 41.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5HN |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M33x2 |
| Thread size 2 | 3/8-18 NPT |