Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5IB-B04-04XZ |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Banjo DIN 7642 Form B, light duty |
| End type 2 | Male BSPP 60 degree cone |
| Finish plating | Zinc |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5IB-X |
| Thread sealant | No |
| Thread size 1 | G 1/4-19 |