Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 5J-08-10NHSZ |
| End size 1 | -8 |
| End size 2 | -10 |
| End type 1 | Male 37 degree |
| End type 2 | FEMALE 37 DEGREE FIXED |
| Finish plating | Zinc |
| Hex size 3 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5J |
| Special requirement | SPECIAL FOR HS |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 7/8-14 UNF |
