Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 5J-08-16SJRSV |
| Complete connector | Yes |
| End size 1 | -8 |
| End size 2 | -16 |
| End type 1 | Male 37 degree |
| End type 2 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hex size 5 MM | 38.0 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 5J |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 1 5/16-12 UN |
