ADAPTER-STR, 5J-NHSX, 10/08, CZ-product-details

ADAPTER-STR, 5J-NHSX, 10/08, CZ

5J-10-08NHSXZ

Catalog item:

5J-10-08NHSXZ


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item5J-10-08NHSXZ
End size 1-10
End size 2-8
End Type 1Male 37 degree
End type 2Female 37 degree swivel
Finish platingZinc
Hex size 5 IN0.866
Hex size 5 MM22.0
Item typeAdapter-straight
Product materialCarbon steel
Product serial name5J-NHSX
Thread sealantNo
Thread size 17/8-14 UNF
Thread size 23/4-16 UNF