Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5J-12-24SSR |
| Complete connector | Yes |
| End size 1 | -12 |
| End size 2 | -24 |
| End Type 1 | Male 37 degree |
| End type 2 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hex size 1 IN | 2.362 |
| Hex size 1 MM | 60.0 |
| Hex size 5 MM | 60.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 5J |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |
| Thread size 2 | 1 7/8-12 UN |
