Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5J-12-24SSRX |
| End size 1 | -12 |
| End size 2 | -24 |
| End Type 1 | Male 37 degree |
| End type 2 | Female 37 degree swivel |
| Finish plating | Passivate |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 5J-SX |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |