Straight Adapters 2022-12-12 (RIGHT)

ADAPTER-STR, 5J, 12/12, CZ

5J-12Z

Catalog item:

5J-12Z


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item5J-12Z
End size 1-12
End size 2-12
End type 1Male 37 degree
End type 2Female 37 degree swivel
Finish platingZinc
Hex size 5 IN1.260
Hex size 5 MM32.0
Item TypeAdapter-straight
Product materialCarbon steel
Product serial name5J
Thread sealantNo
Thread size 11 1/16-12 UN
Thread size 21 1/16-12 UN