Product specifications
Characteristic | Value |
---|---|
Brand | Winner by Danfoss |
End size 1 | -4 |
End size 2 | -4 |
End type 1 | Male 37 degree |
End type 2 | Gauge port BSPP |
Finish plating | Zinc |
Hex size 3 MM | 19.0 |
Item type | Adapter-straight |
Product material | Carbon steel |
Product serial name | 5JB |
Special requirement | SPECIAL FOR HS |
Thread size 1 | 7/16-20 UNF |
Thread size 2 | G 1/4 |