Straight Adapters 2022-12-12 (RIGHT)

ADAPTER-STR, 5JB-GDKHSX, 06/04, CZ

5JB-06-04GDKHSXZ

Catalog item:

5JB-06-04GDKHSXZ


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item5JB-06-04GDKHSXZ
End size 1-6
End size 2-4
End type 1Male 37 degree
End type 2Female BSPP swivel
Finish platingZinc
Hex size 5 IN0.748
Hex size 5 MM19.0
Item TypeAdapter-straight
Product materialCarbon steel
Product serial name5JB-GDKHSX
Thread sealantNo
Thread size 19/16-18 UNF
Thread size 2G 1/4-19