ADAPTER-STR, 5JB-GDKX, 06/04, CZ-product-details

ADAPTER-STR, 5JB-GDKX, 06/04, CZ

5JB-06-04GDKXZ

Catalog item:

5JB-06-04GDKXZ


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item5JB-06-04GDKXZ
End size 1-6
End size 2-4
End Type 1Male 37 degree
End type 2Female BSPP swivel
Finish platingZinc
Hex size 5 IN0.748
Hex size 5 MM19.0
Item typeAdapter-straight
Product materialCarbon steel
Product serial name5JB-GDKX
Thread sealantNo
Thread size 19/16-18 UNF
Thread size 2G 1/4-19