ADAPTER-STR, 5JB-X, 10/08, CS-product-details

ADAPTER-STR, 5JB-X, 10/08, CS

5JB-10-08XZD

Catalog item:

5JB-10-08XZD


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item5JB-10-08XZD
End size 1-10
End size 2-8
End Type 1Male 37 degree
End type 2Female BSPP swivel
Finish platingDura-Kote
Hex size 5 IN1.063
Hex size 5 MM27.0
Item typeAdapter-straight
Product materialCarbon steel
Product serial name5JB-X
Thread sealantNo
Thread size 17/8-14 UNF
Thread size 2G 1/2-14