Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 5JN-10-12XZ |
| End size 1 | -10 |
| End size 2 | -12 |
| End Type 1 | Male 37 degree |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5JN-X |
| Thread size 2 | 3/4-14 NPT |